Download document () of 20
We make what matters work*

133104

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Deadlock, +lock cylinder, +2 keys

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
133104
EAN
4015081299676
Product Length/Depth
40 mm
Product Height
55 mm
Product Width
35 mm
Product Weight
0.171 kg
Compliances
RoHS conform

Product specifications

Used with
For standardized door cut-outs 22.5 × 20.4 mm
Special features
  • Common locking
  • Lock label made from high-grade, impact-resistant pressure-cast zinc
  • Metal lock and latches
  • Metal lock nut, notched
  • Compatible with standard latches
Type
General switchboard accessory
Accessory/spare part type
Closing and locking systems
Universal locks
Fitted with:
Key with two keys
Surface finishing
Dusty gray RAL 7037, with powder coating
Handle type
Key
Closure type
Cylinder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.