Download document () of 20
We make what matters work*

133106

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Deadlock, for cylinder lock, retrofit kit

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
133106
EAN
4015081299690
Product Length/Depth
50 mm
Product Height
72 mm
Product Width
35 mm
Product Weight
0.21 kg
Compliances
RoHS conform

Product specifications

Used with
For standardized door cut-outs 22.5 × 20.4 mm
Cylinder lock
Special features
  • Order cylinder locks separately
  • Retrofitting kit
  • with built-in locked indication
  • Handle made from high-grade, impact-resistant pressure-cast zinc
  • Suitable for all universal locks LC-...
Type
General switchboard accessory
Accessory/spare part type
Comfort rotary handles
Closing and locking systems
Fitted with:
Toggle
Surface finishing
Dusty gray RAL 7037, with powder coating
Handle type
Turn handle
Closure type
Cylinder
Functions
Rotary handle for standardized cylinder locks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.