Download document () of 20
We make what matters work*

1341-CSA

Eaton Adjustable keeper plate for electromagnetic door release units - white - 45mm diameter

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1341-CSA
EAN
8054934900792
Product Length/Depth
48 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.13 kg
Certifications
CE

Product specifications

Type of accessory/spare part
Other
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.