Download document () of 20
We make what matters work*

134210

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x400mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134210
EAN
4015081310807
Product Length/Depth
100 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Suitable for width
400 mm
Application
Device on mounting plate with max. installation depth of 224 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Suitable for
Single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.