Download document () of 20
We make what matters work*

134213

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting set maximum installation depth HxW=300x1000mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
134213
EAN
4015081310838
Product Length/Depth
100 mm
Product Height
299 mm
Product Width
920 mm
Product Weight
7.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Suitable for width
1000 mm
Application
Device on mounting plate with max. installation depth of 224 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.