Download document () of 20
We make what matters work*

134485

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM2, horizontal, 4p, HxW=200x600mm, XFI

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
134485
EAN
4015081313341
Product Length/Depth
500 mm
Product Height
30 mm
Product Width
210 mm
Product Weight
2 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification