Download document () of 20
We make what matters work*

134486

Eaton xEnergy Main LV systems LV switchgear, Sealing plug set, xEnergy

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
134486
EAN
4015081313358
Product Length/Depth
150 mm
Product Height
30 mm
Product Width
100 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.