Download document () of 20
We make what matters work*

135181

Eaton CR Installation contactor, 20A, 230V AC/DC, 2NO

General specifications

Product Name
Eaton CR contactor
Catalog Number
135181
EAN
8711426742734
Product Length/Depth
75 mm
Product Height
80 mm
Product Width
18 mm
Product Weight
0.136 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
20 A
Features
Additional equipment possible
Hum-free
Degree of protection
IP20
Incandescent lamp load - max
1950 W
Load fluorescent lamp - max
910 VA
Load fluorescent lamp (duo circuit) - max
1160 VA
Load fluorescent lamp (parallel compensated) - max
232 VA
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Number of modular spacings
1
Rated operating voltage (Ue) - max
400 V
Rated operating voltage (Ue) - min
400 V
Utility category
1
Voltage rating (excitation) - max
253 V
Voltage rating (excitation) - min
195.5 V
Built-in depth
60 mm
Voltage type
AC/DC
Utilization category (according to EN IEC 60947-4-1)
AC-1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.