Download document () of 20
We make what matters work*

135256

Eaton xEnergy Main LV systems LV switchgear. Shutter, side part

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
135256
EAN
4015081317790
Product Length/Depth
200 mm
Product Height
80 mm
Product Width
180 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Spare part
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.