Download document () of 20
We make what matters work*

135257

Eaton xEnergy Main LV systems LV switchgear. Partition, connection area/busbar back area, form 2b, WxD=800x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
135257
EAN
4015081320509
Product Length/Depth
760 mm
Product Height
50 mm
Product Width
490 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.