Download document () of 20
We make what matters work*

135264

Eaton xEnergy Main LV systems LV switchgear. Partition, IZMX device-/device area, busbar back, WxD=600x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
135264
EAN
4015081320578
Product Length/Depth
210 mm
Product Height
50 mm
Product Width
540 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.