Knowledge Search
Download document () of 20
We make what matters work*

135635

Eaton Moeller® series E58 Diffuse reflective sensor, Sn=150mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, line 2m 13108A6517

General specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
135635
EAN
4015081324286
Product Length/Depth
127 mm
Product Height
50.8 mm
Product Width
152.4 mm
Product Weight
0.3 kg
Certifications
UL 508
CSA-C22.2 No. 14
CSA File No.: 50513
UL
UL Category Control No.: NRKH, NRKH7
CSA
CSA Class No.: 3211-07
IEC/EN 60947-5-2
CE
UL File No.: E117028

Product specifications

Type
Optical sensors
Features
Straight beam
Electric connection type
Cable
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Protection against polarity reversal
Reflected-light beam
Short-circuit protection
Voltage type
DC
Wire size
22
Connection type
2 m connection cable
4-wire
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Infrared light
Degree of protection
NEMA 6
IP67
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 100 mA (Ie, PNP)
Max. 250 mA (Ie, NPN, 120 > 50°C)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
150 mm
Sensor length
66 mm
Switching distance - max
150 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP/NPN
Sensor material
Insulated material
Triangulation
Background fade-out
Product category
Comet Series
Response time
1 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operational current (Ib) in the switched state at 24 V DC
30 A
Adjustment type
Other

Export product specification