Knowledge Search
Download document () of 20
We make what matters work*

135668
E58-18DP50-DDP

Eaton Moeller® series E58 Diffuse reflective sensor, Sn=50mm, 2L, 18-50VDC, dark, M18, metal, M12

General specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
135668
EAN
4015081324613
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
IEC/EN 60947-5-2
UL File No.: E166051
UL
CSA-C22.2 No. 14
Certified by UL for use in Canada
CSA File No.: UL report applies to both US and Canada
UL Category Control No.: NRKH, NRKH7
CE
UL 508

Product specifications

Type
Optical sensors
Electric connection type
Connector M12
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Reflected-light beam
Protection against wire breakage
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Wire size
0
Connection type
2-wire
Plug-in connection M12 x 1
Cable sheath material
Other
Light type
Other
Degree of protection
NEMA 6
IP68
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Glass
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
50 mm
Sensor length
80 mm
Switching distance - max
57 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
50 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Dark switching
Switching output type
PNP/NPN
Sensor material
Stainless steel
Triangulation
Background fade-out
Wavelength of the sensor
660 nm
Product category
E58 Harsh Duty Series
Response time
1.6 ms
Adjustment range - max
50 mm
Adjustment range - min
0 mm
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operational current (Ib) in the switched state at 24 V DC
1.7 A
Adjustment type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.