Knowledge Search
Download document () of 20
We make what matters work*

135688

Eaton Moeller® series E58 Retroflective sensing sensor, Sn=18m, 4L, 10-30VDC, dark, NPN, PNP, M30, metal, line 2m

General specifications

Product Name
Eaton Moeller® series E58 Retroreflective sensor
Catalog Number
135688
EAN
4015081324811
Product Length/Depth
165.1 mm
Product Height
44.45 mm
Product Width
165.1 mm
Product Weight
0.23 kg
Certifications
Certified by UL for use in Canada
CSA-C22.2 No. 14
CE
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
UL File No.: E166051
UL
CSA File No.: UL report applies to both US and Canada
UL 508

Product specifications

Type
Optical sensors
Electric connection type
Cable
Enclosure material
Metal
Enclosure type
Cuboid
Operating mode
Switching principle: Dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Protection against polarity reversal
Protection against wire breakage
For combination with reflector
Short-circuit protection
Reflected-light beam
Voltage type
DC
Connection type
2 m connection cable
4-wire
Light type
Other
Degree of protection
NEMA 6P, 13
IP68
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Glass
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
18000 mm
Sensor length
111 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
312 Hz
Sensing mode
Dark switching
Switching output type
PNP/NPN
Sensor material
Stainless steel
Product category
E58 Harsh Duty Series
Response time
1.6 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Adjustment type
Other

Export product specification