Knowledge Search
Download document () of 20
We make what matters work*

135693

Eaton Moeller® series E58 Thru-beam photoelectric sensor, receiver, Sn=250m, 4L, 10-30VDC, dark, NPN, PNP, M30, metal E58-30TD250-HDP

General specifications

Product Name
Eaton Moeller® series E58 Thru-beam photoelectric sensor
Catalog Number
135693
EAN
4015081324866
Product Length/Depth
38.1 mm
Product Height
38.1 mm
Product Width
38.1 mm
Product Weight
0.23 kg
Certifications
CE
CSA-C22.2 No. 14
CSA File No.: UL report applies to both US and Canada
UL 508
Certified by UL for use in Canada
UL
UL File No.: E166051
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7

Product specifications

Type
Optical sensors
Device type
Receiver
Electric connection type
Connector M12
Enclosure material
Metal
Enclosure type
Cuboid
Operating mode
Switching principle: Dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Detector (for combination with source)
Short-circuit protection
Protection against polarity reversal
Thru-light beam
Protection against wire breakage
Voltage type
DC
Wire size
0
Connection type
4-wire
Plug-in connection M12 x 1
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Other
Degree of protection
NEMA 6P
IP68
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Glass
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
250000 mm
Sensor length
111 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
312 Hz
Sensing mode
Dark switching
Switching output type
PNP
Sensor material
Stainless steel
Product category
E58 Harsh Duty Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
30 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Adjustment type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.