Knowledge Search
Download document () of 20
We make what matters work*

135749

Eaton Moeller® series E58 Fixing bracket, M18, adjustable, insulated

General specifications

Product Name
Eaton Moeller® series E58 Accessory Fixing bracket
Catalog Number
135749
EAN
4015081325429
Product Length/Depth
133.35 mm
Product Height
63.5 mm
Product Width
69.85 mm
Product Weight
0.23 kg
Certifications
None

Product specifications

Type
Fixing bracket
Accessory/spare part type
Support bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.