Knowledge Search
Download document () of 20
We make what matters work*

135750

Eaton Moeller® series E58 Fixing bracket, M18, ball joint

General specifications

Product Name
Eaton Moeller® series E58 Accessory Fixing bracket
Catalog Number
135750
EAN
4015081325436
Product Length/Depth
127 mm
Product Height
12.7 mm
Product Width
101.6 mm
Product Weight
0.07 kg
Certifications
None

Product specifications

Type
Fixing bracket
Accessory/spare part type
Support bracket
Fitted with:
Ball joint
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Insulated material

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.