Knowledge Search
Download document () of 20
We make what matters work*

135752

Eaton Moeller® series E58 Fixing bracket, M30, adjustable, insulated

General specifications

Product Name
Eaton Moeller® series E58 Accessory Fixing bracket
Catalog Number
135752
EAN
4015081325450
Product Length/Depth
63.5 mm
Product Height
57.15 mm
Product Width
133.35 mm
Product Weight
0.25 kg
Certifications
None

Product specifications

Type
Fixing bracket
Accessory/spare part type
Support bracket
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.