Knowledge Search
Download document () of 20
We make what matters work*

135754

Eaton Moeller® series E58 Cable adapter, M30, stainless steel

General specifications

Product Name
Eaton Moeller® series E58 Accessory Cable adapter
Catalog Number
135754
EAN
4015081325474
Product Length/Depth
50.8 mm
Product Height
57.15 mm
Product Width
50.8 mm
Product Weight
0.32 kg
Certifications
None

Product specifications

Type
Conduit adapter
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.