Knowledge Search
Download document () of 20
We make what matters work*

135755

Eaton Moeller® series E58 Nut, M18, stainless steel

General specifications

Product Name
Eaton Moeller® series E58 Accessory Spare nut
Catalog Number
135755
EAN
4015081325481
Product Length/Depth
24 mm
Product Height
4 mm
Product Width
24 mm
Product Weight
0.01 kg
Certifications
None

Product specifications

Type
Replacement nuts
Accessory/spare part type
Other
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories
Material
Stainless steel

Export product specification