Knowledge Search
Download document () of 20
We make what matters work*

135779

Eaton Moeller® series E51 Glass fiber simplex cable, PVC, flat E51KF443

General specifications

Product Name
Eaton Moeller® series E51 Accessory Glass fiber simplex cable
Catalog Number
135779
EAN
4015081325726
Product Length/Depth
152.4 mm
Product Height
127 mm
Product Width
44.45 mm
Product Weight
0.14 kg
Certifications
None

Product specifications

Accessory/spare part type
Other
Type
Glass fiber simplex cable
Enclosure material
PVC
Ambient operating temperature - max
105 °C
Ambient operating temperature - min
-40 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.