Download document () of 20
We make what matters work*

136568

Eaton Moeller series xPole - PKP63/M3 RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 25A, 30mA, MCB trip curve C, 3 p, RCCB trip char.: A, PKP63

General specifications

Product Name
Eaton Moeller series xPole - PKP63/M3 RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
136568
EAN
4015081333882
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
73 mm
Product Weight
0.375 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Amperage Rating
25 A
Voltage rating
240 V - 240 V
Surge current capacity
0.25 kA
Voltage type
AC
Width in number of modular spacings
3
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Product application
Switchgear for industrial and advanced commercial applications
Rated current
25 A
Rated operational current for specified heat dissipation (In)
25 A
Static heat dissipation, non-current-dependent
0 W
Built-in depth
69.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.03 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
3
Number of poles (total)
3
Rated operational voltage (Ue) - max
240 V
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Equipment heat dissipation, current-dependent
9.4 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
C
Frequency rating
50 Hz
Rated insulation voltage (Ui)
250 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
6 kA
Rated short-circuit breaking capacity (EN 61009-1)
6 kA
Number of poles
Three-pole
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for residential and commercial applications

Export product specification