Download document () of 20
We make what matters work*

138280

Eaton Moeller® series M22 Illuminated ring, LED, 60mm, 230VAC, yellow

General specifications

Product Name
Eaton Moeller® series M22 LED luminous ring
Catalog Number
138280
EAN
4015081350605
Product Length/Depth
25 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.035 kg
Certifications
CSA File No.: 012528
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
UL Category Control No.: NISD
UL 508
IEC/EN 60947-5
UL
CSA
CSA-C22.2 No. 94-91
UL File No.: E340491
CE
Catalog Notes
One group of 8 LEDs (series-connected)

Product specifications

Used with
Modular pushbutton
Type
Emergency stop operator accessory
Bezel
Silver
Accessory/spare part type
Accessory
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Color
Yellow
Degree of protection
IP66
IP69
Electrical accessory type
Diode element
Rated operational voltage
230 V AC
Mechanical accessory type
Other
Voltage rating
230 V
Actuator diameter
60 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Static heat dissipation, non-current-dependent Pvs
0.65 W

Export product specification