Download document () of 20
We make what matters work*

138372

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Bracket for length profile, compact

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
138372
EAN
4015081351527
Product Length/Depth
55 mm
Product Height
160 mm
Product Width
5 mm
Product Weight
0.65 kg
Compliances
RoHS conform

Product specifications

Used with
BBBC-RCOV3-C.
12 x 5/10 mm
5 and 10 mm busbar thickness
Compact system
System covers
Type
  • Compact system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
Accessory
Empty section cover bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.