Download document () of 20
We make what matters work*

138377

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Cover, 3p, B=270mm, complete

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
138377
EAN
4015081351572
Product Length/Depth
90 mm
Product Height
200 mm
Product Width
270 mm
Product Weight
0.647 kg
Compliances
RoHS conform

Product specifications

Used with
System covers
60 mm system
Type
  • 60 mm system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
System cover, complete
Accessory
Suitable for
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.