Download document () of 20
We make what matters work*

138378
PK900

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Plate terminal max.32x30x20

General specifications

Product Name
Eaton xEffect SASY 60i busbar terminal
Catalog Number
138378
EAN
4015081351589
Product Length/Depth
25 mm
Product Height
50 mm
Product Width
50 mm
Product Weight
0.198 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Used with
All 10 mm thick flat busbars
60 mm system
Connection
185 mm system
Type
  • 185 mm system
  • 60 mm system
  • Connection
Width clamp
50 mm
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
30 mm
Busbar width - min
20 mm
Conductor cross section - max
300 mm²
Rated operational current (Ie) - max
630 A
Functions
Connections
Plate terminal
Rated operation current (Ie)
630 A
Suitable for
Flat rail
Strip conductor connection
Terminal capacity
21 mm x 1 mm (11x) for copper strip
30 mm x 10 mm for copper bar
Rated operational current
630 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.