Download document () of 20
We make what matters work*

138382

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Set of support brackets, on the right left side, for busbar shroud, for 4p

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
138382
EAN
4015081351626
Product Length/Depth
92 mm
Product Height
264 mm
Product Width
30 mm
Product Weight
0.21 kg
Compliances
RoHS conform

Product specifications

Used with
60 mm system
System covers
Special features
  • 1 set contains a left/right support bracket
  • Mounting kit for cover profile
Type
  • 60 mm system
  • System covers
Features
Self-extinguishing acc. UL 94
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
System cover, modular
Accessory
Temperature resistance
Up to 120 °C
Suitable for
Four-pole
Material
Silicon free, chlorine free

Export product specification