Download document () of 20
We make what matters work*

138386

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal plate, 4p, copper band up to 32x20 mm, 800A

General specifications

Product Name
Eaton xEffect SASY 60i terminal plate
Catalog Number
138386
EAN
4015081351664
Product Length/Depth
90 mm
Product Height
260 mm
Product Width
228 mm
Product Weight
2.25 kg
Compliances
RoHS conform

Product specifications

Used with
30 mm x 5/10 mm rail
20 mm x 5/10 mm rail
Double T profile
25 mm x 5/10 mm rail
60 mm system
Connection
Special features
  • Pole pitch adjustable
  • Fixing direct over busbar terminals
  • Including shroud with adjustable width
  • Looping is possible
Type
  • 60 mm system
  • Connection
Features
Self-extinguishing acc. UL 94
Width clamp
228 mm
Creepage resistance
CTI 200
Terminal contact area
32 mm x 25 mm
Busbar thickness - max
10 mm
Busbar thickness - min
5 mm
Busbar width - max
30 mm
Busbar width - min
20 mm
Conductor cross section - max
750 mm²
Rated operational current (Ie) - max
800 A
Functions
Connection kit
Connections
Temperature resistance
Temperature resistant to 120 °C
Rated operation current (Ie)
800 A
Suitable for
Four-pole
Flat rail
Strip conductor connection
Material
Silicon free, chlorine free
Rated operational current
800 A
Terminal capacity (conductor)
32 mm x 1 mm (10x)
30 mm x 25 mm

Export product specification