Download document () of 20
We make what matters work*

138387

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Cover, 4p, B=228mm, complete

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
138387
EAN
4015081351671
Product Length/Depth
90 mm
Product Height
260 mm
Product Width
228 mm
Product Weight
0.45 kg
Compliances
RoHS conform

Product specifications

Type
  • 60 mm system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
Accessory
System cover, complete
Suitable for
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.