Download document () of 20
We make what matters work*

138574
PHZ-E10/30-GS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Common locking cylinder lock

General specifications

Product Name
Eaton xEffect CS locking system
Catalog Number
138574
EAN
4015081353538
Product Length/Depth
40 mm
Product Height
33 mm
Product Width
17 mm
Product Weight
0.118 kg
Compliances
RoHS conform

Product specifications

Used with
Comfort rotary and toggle handles
Special features
  • Lock cylinder designed to DIN 18252 and DIN EN 1303
  • Cylinder lock 10/30 with nickel silver tumblers
  • Lock bit with eight adjustment positions, five pin pairs
  • One key included per cylinder
Type
General switchboard accessory
Accessory/spare part type
Cylinder locks for comfort handles
Closing and locking systems
Key code
Common locking mechanism
Model
Cylinder

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.