Download document () of 20
We make what matters work*

138656

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Depth adjustment, kit, for T=150mm

General specifications

Product Name
Eaton xEffect CS depth adjustment set
Catalog Number
138656
EAN
4015081354368
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.85 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure depth = 150 mm
Special features
  • Depth-adjustable in 25-mm-grid
  • Including fixing sundries
Type
  • Accessory CS
  • Accessory interior fitting
Accessory/spare part type
Depth adjustment elements
Surface finishing
Galvanized
Color
Other
RAL-number
0
Material
Steel plate
Metal
Model
Depth bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.