Download document () of 20
We make what matters work*

138685

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, perforated, galvanized, for HxW=250x200mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138685
EAN
4015081354658
Product Length/Depth
2 mm
Product Height
250 mm
Product Width
200 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 250 mm
Enclosure width = 200 mm
Accessory CS
Accessory interior fitting
Special features
  • Perforated for cage nuts M6 or M8
  • Without fixing material
Type
  • Accessory CS
  • Accessory interior fitting
Features
Perforated
Surface finishing
Galvanized
Surface protection
Galvanized
Material
Steel
Steel plate

Export product specification