Download document () of 20
We make what matters work*

138705

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, perforated, galvanized, for HxW=1000x1000mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138705
EAN
4015081354856
Product Length/Depth
2 mm
Product Height
1000 mm
Product Width
1000 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 1000 mm
Enclosure width = 1000 mm
Accessory interior fitting
Accessory CS
Special features
  • Perforated for cage nuts M6 or M8
  • Without fixing material
Type
  • Accessory CS
  • Accessory interior fitting
Features
Perforated
Surface finishing
Galvanized
Surface protection
Galvanized
Material
Steel
Steel plate

Export product specification