Download document () of 20
We make what matters work*

138710

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Cage nut, M6, for CS assembly plates, 13.6 x 15.5 mm

General specifications

Product Name
Eaton xEffect CS cage nut
Catalog Number
138710
EAN
4015081354900
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
5.5 g
Compliances
RoHS conform

Product specifications

Type
  • Accessory CS
  • Accessory interior fitting
Accessory/spare part type
Cage nuts
Other
Accessory
Material
Steel
Thread type
M6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.