Download document () of 20
We make what matters work*

138743
SFP-172X432-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Blank bottom plate with seal, WxD=432x172mm

General specifications

Product Name
Eaton xEffect CS bottom plate
Catalog Number
138743
EAN
4015081355235
Product Length/Depth
172 mm
Product Height
5 mm
Product Width
432 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure width = 500 mm
Special features
  • Without apertures
  • With continuous foamed gasket
Type
Accessory CS
Accessory/spare part type
Bottom plate
Number of connector holes
0
Suitable for nominal thread (PG) - max
0
Suitable for nominal thread (PG) - min
0
Surface finishing
Semi-textured
Color
Light gray (RAL 7035)
Degree of protection
Other
IP66
Surface protection
Powder coating
Shape
Straight
Material
Steel
Steel plate
Model
Blind
Thread type
None
Thickness
2 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.