Download document () of 20
We make what matters work*

138757

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=600x500mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138757
EAN
4015081355372
Product Length/Depth
2 mm
Product Height
600 mm
Product Width
500 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure width = 500 mm
Enclosure height = 600 mm
Accessory CS
Accessory interior fitting
Special features
  • Without apertures, electroplated
  • Without fixing material
Type
  • Accessory CS
  • Accessory interior fitting
Surface finishing
Galvanized
Surface protection
Galvanized
Material
Steel
Steel plate

Export product specification