Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=700x500mm
| Product Name |
Eaton xEffect CS mounting plate
|
| Catalog Number |
138760
|
| EAN |
4015081355402
|
| Product Length/Depth |
2 mm
|
| Product Height |
700 mm
|
| Product Width |
500 mm
|
| Product Weight |
15 kg
|
| Compliances |
RoHS conform
|
| Used with |
Enclosure width = 500 mm
Enclosure height = 700 mm Accessory interior fitting Accessory CS |
| Special features |
|
| Type |
|
| Surface finishing |
Galvanized
|
| Surface protection |
Galvanized
|
| Material |
Steel
Steel plate |