Download document () of 20
We make what matters work*

138763

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=800x800mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138763
EAN
4015081355433
Product Length/Depth
2 mm
Product Height
800 mm
Product Width
800 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure width = 800 mm
Enclosure height = 800 mm
Accessory interior fitting
Accessory CS
Special features
  • Without apertures, electroplated
  • Without fixing material
Type
  • Accessory CS
  • Accessory interior fitting
Surface finishing
Galvanized
Surface protection
Galvanized
Material
Steel
Steel plate

Export product specification