Download document () of 20
We make what matters work*

138771

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=1200x1200mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138771
EAN
4015081355518
Product Length/Depth
2 mm
Product Height
1200 mm
Product Width
1200 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Used with
Enclosure height = 1200 mm
Enclosure width = 1200 mm
Accessory CS
Accessory interior fitting
Special features
  • Without apertures, electroplated
  • Without fixing material
Type
  • Accessory CS
  • Accessory interior fitting
Surface finishing
Galvanized
Surface protection
Galvanized
Material
Steel plate
Steel

Export product specification