Download document () of 20
We make what matters work*

138773

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Hinge pin, quick-C

General specifications

Product Name
Eaton xEffect CS repair kit
Catalog Number
138773
EAN
4015081355532
Product Length/Depth
6 mm
Product Height
80 mm
Product Width
6 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory CS
Accessory interior fitting
Type
  • Accessory CS
  • Accessory interior fitting
Accessory/spare part type
Quick-C hinge pin
Color
Other
RAL-number
0
Material
Metal
Model
Other
Functions
With quick-change technology for tool-less removal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.