Photo is representative
Download
Eaton Surface-mount electromagnetic door holder - indoor - 300kg
Product Name |
Eaton Electromagnetic door holders
|
Catalog Number |
1388-A
|
EAN |
8714112011312
|
Product Length/Depth |
250 mm
|
Product Height |
25 mm
|
Product Width |
48 mm
|
Product Weight |
1.77 kg
|
Certifications |
CE
|
Operating voltage |
24 V
|
Power consumption |
6 W
|
Gripping force - max |
2490 N
|
Gripping force - min |
2490 N
|
Construction type |
Other
|
Mounting Method |
Surface mounting
|
Material housing |
Aluminium
|
Wall distance - max |
25 mm
|
Wall distance - min |
25 mm
|
Product branding |
Eaton Cooper
|
Fitted with: |
Anchor Plate
|
Mounting Type |
Wall Mount
|
Suitable for ceiling mounting |
NO
|
Voltage type |
DC
|
Gripping force |
2490 N
|