Download document () of 20
We make what matters work*

139528
MEMORY-CF-A1-S

Eaton XV Compact flash memory card for XV200, XVH300, XV(S)400 MEMORY-CF-A1-S

General specifications

Product Name
Eaton XV memory card
Catalog Number
139528
EAN
7640130092396
Product Length/Depth
42.8 mm
Product Height
3.3 mm
Product Width
36.4 mm
Product Weight
0.015 kg
Certifications
UL/CSA certification not required

Product specifications

Accessory/spare part type
Other
Memory capacity
32,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Memory type
Other
Memory
Compact flash with min. 128 MByte

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.