Download document () of 20
We make what matters work*

139532

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Fuse base, 63A, 400 V, D02/E18, 36mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device D02
Catalog Number
139532
EAN
5019586152053
Product Length/Depth
65 mm
Product Height
160 mm
Product Width
36 mm
Product Weight
0.14 kg
Compliances
RoHS conform
Certifications
VDE 0636 Part 301
IEC/EN 60269-1

Product specifications

Used with
12 mm x 5/10 mm rail
Compact system
Busbar fuse material
Amperage Rating
63 A
Number of poles
Three-pole
Frame
E18, D02
Frequency rating
40 Hz - 60 Hz
Terminals
Lift terminals
Voltage rating at AC
  • 400 V AC
  • Contacts: 400 V AC
Rated operational voltage (Ue) - max
400 V
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
63 A
Current heat loss per contact at Ie
0.5 W
Enclosure width
160 mm
Heat dissipation per contact with fuse link at Ie
1.5 W
Rated conditional short-circuit current tested with links
50 kA
Rated impulse withstand voltage (Uimp)
6 kV
Construction size
D02
Mounting position
Vertical or horizontal
Functions
D busbar mounted fuse device
Uninterrupted operation (Control mode)
Basic device
Overvoltage category
IV
Material
Plastic
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
DIN rail
Degree of protection
IP20 enclosed
Rated operation current (Ie)
63 A
Voltage rating
400 V
Type
  • Busbar fuse material
  • Compact system
Special features
  • Complete and functional fuse element consists of the basic device, fuse unit, fitted screw, screw cap
  • Latch mechanism for push-fitting on busbar
  • Including protective shroud with front and bottom plate
  • Delivery, empty, without screw cap, with marking plate
Thread type
E18
Mounting width
36 mm
Permitted heat loss from fuse links - max
5.5 W
Terminal capacity (solid wire)
1.5 mm² - 25 mm²
1.5 mm² - 25 mm² at box terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.