Download document () of 20
We make what matters work*

139533

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Fuse disconnector, 100A, 500V/100A, 690V/100A, NH00 size

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device NH
Catalog Number
139533
EAN
5019586152060
Product Length/Depth
125 mm
Product Height
160 mm
Product Width
90 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3

Product specifications

Frame
NH00(0) (max. 21 mm)
Frequency rating
40 Hz - 60 Hz
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated uninterrupted current (Iu)
100 A
Conditioned rated short-circuit current Iq
50 kA
Number of poles
Three-pole
Heat dissipation at Ith DC without NH-SE
1.8 W
Degree of protection
IP10 (front cover open)
IP20 (operating state)
Rated short-time withstand current (Icw)
50 kA
Direction of incoming supply
As required
Distance between busbar centers
60 mm
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Rocker lever
Admissible heat dissipation (NH-SE) - max
9 W
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Fuse current rating at 500 V - max
100 A
Fuse current rating at 690 V - max
100 A
Heat dissipation at Ith AC without NH-SE
2.7 W
Mounting position
Vertical or horizontal
Suitable for
Busbar mounting
For surface mounting on busbars
Front mounting
Rated conditional short-circuit current (Iq)
25 kA at DC (conditional)
50 kA
50 kA at AC (effective)
Functions
Busbar fuse material
NH fuse switch-disconnector
Overvoltage category
III
Suitable for fuses
NH00
Cable entry type
Other
Frequency rating of contacts
40 Hz - 60 Hz
Rated operation current (Ie)
100 A
Voltage rating
690 V AC, 440 V DC
Type
Compact system
Special features
Complete and functional fuse element consists of the basic device, fuse unit, fitted screw, screw cap
Degree of protection (front side)
IP20
Lifespan, electrical
300 operations
Lifespan, mechanical
1700 operations
Terminal capacity (solid cable)
1.5 mm² - 50 mm²
Terminal capacity (stranded cable)
16 mm² - 50 mm² at clamp-type terminal
Rated breaking capacity
80 A
100 A
Operating altitude without derating - max
2000 mm
Power rating at AC-23, 400 V
40 kW
Rated insulation voltage (Ui)
750 V
Rated making capacity at AC-22B
100 A
Rated making capacity at DC-21B
80 A
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current (gL/gG) - max
100 A

Export product specification