Knowledge Search
Download document () of 20
We make what matters work*

13N

Eaton Crouse-Hinds series NCG locknut, Polyamide 6, 1"

General specifications

Product Name
Eaton Crouse-Hinds series NCG locknut
Catalog Number
13N
UPC
784564002501
Product Length/Depth
1.61 in
Product Height
1.61 in
Product Width
0.27 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Trade size
1 in
Material
Polyamide 6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.