Download document () of 20
We make what matters work*

13ST25

Eaton Floor or wall mounting bracket for electromagnetic door release Series 13000 & 13100 - 25cm bracket

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
13ST25
EAN
8054934900983
Product Length/Depth
250 mm
Product Height
68 mm
Product Width
85 mm
Product Weight
0.544 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Other
Material
Metal
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.