Knowledge Search
Download document () of 20
We make what matters work*

14-3AFINF3

Eaton Bussmann series medium voltage BS air fuse, 3 A, 14.3 kV, 200 kA, 76.2 x 565 , Non Indicating

General specifications

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
14-3AFINF3
EAN
5027590087728
Product Length/Depth
565 mm
Product Height
76.2 mm
Product Width
76.2 mm
Product Weight
6174 g
Compliances
BS 2692-1
Certifications
BS

Electrical data

Amperage Rating
3 A
Voltage rating
14.3 kV
Voltage type
AC
Breaking capacity
200 kA
Performance Cat According To IEC 60282-1
Back-up
Rated frequency - min
50 Hz
Class
Class back-up

Product specification

Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse indicator
Non Indicating
Fuse size
76.2 x 565 mm
Standard
British Standard
Mounting method
Clip-in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.