Knowledge Search
Download document () of 20
We make what matters work*

14004-2

Eaton Bussmann series power terminal block, 600 Vac, 600 Vdc, 90 A, Two-pole, SCCR: 10 kA

General specifications

Product Name
Eaton Bussmann series power terminal block
Catalog Number
14004-2
UPC
051712207096
Product Length/Depth
1.12 in
Product Height
1.5 in
Product Width
2.31 in
Product Weight
0.13 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
90A
Short-circuit rating
SCCR: 10 kAIC
Voltage rating
600 Vac, 600 Vdc

Physical details

Number of poles
Two-pole
Type
Power terminal block

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.