Download document () of 20
We make what matters work*

140238

Eaton XI/ON End bracket

General specifications

Product Name
Eaton XI/ON Accessory End bracket
Catalog Number
140238
EAN
4015081998647
Product Length/Depth
320 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
0.011 kg
Compliances
CE

General

Accessory/spare part type
Interlocking
Degree of protection
IP20

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
55 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.