Download document () of 20
We make what matters work*

140368

Eaton XV Compact flash memory card for XV200, XVH300, XV(S)400 OS-FLASH-A1-C

General specifications

Product Name
Eaton XV memory card
Catalog Number
140368
EAN
7640130094895
Product Length/Depth
42.8 mm
Product Height
3.3 mm
Product Width
36.4 mm
Product Weight
0.008 kg
Certifications
UL/CSA certification not required
Catalog Notes
not relevant

Product specifications

Used with
Windows license, article no. 140406 LIC-OS-CE50-C, required
Accessory/spare part type
Other
Memory capacity
128,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Software
WINDOWS CE 5.0 CORE preinstalled
Memory type
Other
Memory
Compact flash with min. 128 MByte

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.